Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0901 Cable Management Horizontal Base Unit 12x12
Bill of material
a0901_cable_management_horizontal_base_unit_12_x_12_a0901___cable_management__horizontal_base_unit_12_x_12_
VARIANTNAME
A0901 - Cable Management, Horizontal Base Unit 12"x 12"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0901
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1.58333333333333 -
VARHEIGHT
Height
0.25 -
VARDEPTH
Depth
0.17317708333333300 -
VARPRODUCTGUID
Product Guid
8631a5b6-fbb2-4bf9-af0c-8c5ebfef4def
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Horizontal cable management unit for a 19" rack with a channel approximately 2"x2". Provides for professional finish to hide cables in a switch rack. Various models are quoted with fingered type exits or brackets and/or rear access holes.