Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0902 Rear Wire Frame 19x5
Bill of material
a0902_rear_wire_frame_19_x_5_a0902___rear_wire_frame_19_x_5_
VARIANTNAME
A0902 - Rear Wire Frame 19"x 5"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0902
VARNOMINALWIDTH
Nominal width
480
VARNOMINALHEIGHT
Nominal height
1300
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1.58333333333333 -
VARHEIGHT
Height
0.41666666666666700 -
VARDEPTH
Depth
0.41666666666666700 -
VARPRODUCTGUID
Product Guid
8fa7843e-308a-4451-8bc5-958096984524
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
For use with horizontal base unit for double sided management. This item is intended to be used with JSNs A0901 and/or A0903 model HC219 series from Hubbell only.