Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0904 Fiber Optic Cabinet 36 Port Rack Mounted 17x12
Bill of material
a0904_fiber_optic_cabinet_36_port_rack_mounted_17_x_12_a0904___fiber_optic_cabinet__36_port__rack_mounted_17_x_12_
VARIANTNAME
A0904 - Fiber Optic Cabinet, 36 Port, Rack Mounted 17"x 12"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0904
VARNOMINALWIDTH
Nominal width
430
VARNOMINALHEIGHT
Nominal height
90
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1.41666666666667 -
VARHEIGHT
Height
0.33333333333333300 -
VARDEPTH
Depth
1 -
VARPRODUCTGUID
Product Guid
b8681c9b-8189-4b07-9b4c-2427b4b5c8f1
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
This cabinet is designed to accommodate up to 6 six-packs of adapters or blank panels. This cabinet is specifically designed to accommodate Hubbell adapter panels as reflected in JSNs A0905 and A0906.