Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0905 Adapter Panel With Couplers Blue 6 Port Smmm 12x12
Bill of material
a0905_adapter_panel_with_couplers_blue_6_port_smmm_12_x_12_a0905___adapter_panel_with_couplers__blue__6_port__sm_mm_12_x_12_
VARIANTNAME
A0905 - Adapter Panel With Couplers, Blue, 6 Port, SM/MM 12"x 12"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0905
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
0.5 -
VARHEIGHT
Height
0.16666666666666700 -
VARDEPTH
Depth
0.006510416666666670000 -
VARPRODUCTGUID
Product Guid
d7fcc75d-b093-4de1-b2ea-f64f91721bf3
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Modular six-pack fiber adapter panel, designed to snap into Hubbell's enclosures such as JSN A0904. Loaded with 3 SM/MM SC duplex style blue adapters, standard density.