Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0910 Patch Panel 110 Blockr J 45 Cat 5 E96 Port 568 A19x3
Bill of material
a0910_patch_panel_110_blockrj_45_cat_5e_96_port_568a_19_x_3_a0910___patch_panel__110_block_rj_45__cat_5e__96_port_568a_19_x_3_
VARIANTNAME
A0910 - Patch Panel, 110 Block/RJ-45, Cat 5E, 96 Port,568A 19"x 3"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0910
VARNOMINALWIDTH
Nominal width
480
VARNOMINALHEIGHT
Nominal height
180
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1.58333333333333 -
VARHEIGHT
Height
0.58333333333333300 -
VARDEPTH
Depth
0.25 -
VARPRODUCTGUID
Product Guid
6435cb23-8917-466c-a0d9-de5fc55bb35d
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
This 96 Port/RJ45, Cat 5e (or better) patch panel is designed for the following applications. Gigabit 1000BASE-T, 100BASE-TX, ATM 155, TP-PMD (CDDI).