Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0913 Switch Local Area Network Lan 18x20
Bill of material
a0913_switch_local_area_network_lan_18_x_20_a0913___switch__local_area_network__lan__18_x_20_
VARIANTNAME
A0913 - Switch, Local Area Network (LAN) 18"x 20"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0913
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
12200
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1.5 -
VARHEIGHT
Height
4 -
VARDEPTH
Depth
1.66666666666667 -
VARPRODUCTGUID
Product Guid
04a01b3d-8326-48ac-9ead-c89784a41d2e
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Omni switch router, 9 slot chassis, 725W AC power supply and rack mount brackets. Supports high speed frame switching fabric. Software and Manual included. Requires management module JSN A0914 and works with Power Supply A0915.