Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0914 Management Processor Module For Lan Switch 12x12
Bill of material
a0914_management_processor_module_for_lan_switch_12_x_12_a0914___management_processor_module_for_lan_switch_12_x_12_
VARIANTNAME
A0914 - Management Processor Module for LAN Switch 12"x 12"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0914
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1 -
VARHEIGHT
Height
0.16666666666666700 -
VARDEPTH
Depth
1 -
VARPRODUCTGUID
Product Guid
54877d46-3b81-46d2-9db7-8e68666ea43f
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Management processor module with 10BaseT with layer-3 switching (HRE-X)_ 32 MB DRAM & 8 MB flash memory. Operates over the 22G distributed switching fabric. Works with Switch LAN JSN A0913 and Power Supply A0915.