Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0916 Switching Module Desktop Fast Ethernet 18x16
Bill of material
a0916_switching_module_desktop_fast_ethernet_18_x_16_a0916___switching_module__desktop__fast_ethernet_18_x_16_
VARIANTNAME
A0916 - Switching Module, Desktop, Fast Ethernet 18"x 16"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0916
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
50
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1.5 -
VARHEIGHT
Height
0.16666666666666700 -
VARDEPTH
Depth
1.33333333333333 -
VARPRODUCTGUID
Product Guid
588cc2cd-1d50-486c-8473-9ae7cb672cfd
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
High Density Fast Ethernet desktop switching module. Thirty-two 10/100Base TX switching ports, RJ-45 connectors. Supports Cat 5 twisted pair cable-100 ohm and CAM support for 1024 MAC addresses.