Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0917 Switching Module Mm Fiber Gigabit Ethernet Server 12x12
Bill of material
a0917_switching_module_mm_fiber_gigabit_ethernet_server_12_x_12_a0917___switching_module__mm_fiber__gigabit_ethernet_server_12_x_12_
VARIANTNAME
A0917 - Switching Module, MM Fiber, Gigabit Ethernet Server 12"x 12"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0917
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1 -
VARHEIGHT
Height
0.16666666666666700 -
VARDEPTH
Depth
1 -
VARPRODUCTGUID
Product Guid
6dfc5bdb-33dd-4e6b-ba00-8c4be36f02e4
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Gigabit Ethernet server switching module. Four 1000 base SX switching ports, SC connectors. Supports multi-mode fiber optic cable and CAM support for 4096 MAC addresses. Must be used in the Omni Switch/Router product only.