Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A0918 Switching Module Sm Gigabit Ethernet Server 12x12
Bill of material
a0918_switching_module_sm_gigabit_ethernet_server_12_x_12_a0918___switching_module__sm__gigabit_ethernet_server_12_x_12_
VARIANTNAME
A0918 - Switching Module, SM, Gigabit Ethernet Server 12"x 12"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0918
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1 -
VARHEIGHT
Height
0.16666666666666700 -
VARDEPTH
Depth
1 -
VARPRODUCTGUID
Product Guid
11c56aca-f1d6-4137-9c50-50c073ff0503
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Gigabit Ethernet server switching module. Four 1000 Base LX switching ports, SC connectors. Supports single mode fiber optic cable and CAM support for 4096 MAC addresses. Must be used in the Omni Switch/Router product only.