Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A1014 Telephone Wall Mounted 1 Line With Speaker 12x12
Bill of material
a1014_telephone_wall_mounted_1_line_with_speaker_12_x_12_a1014___telephone__wall_mounted__1_line__with_speaker_12_x_12_
VARIANTNAME
A1014 - Telephone, Wall Mounted, 1 Line, With Speaker 12"x 12"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A0914
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
1 -
VARHEIGHT
Height
1 -
VARDEPTH
Depth
0.098307291666666700 -
VARPRODUCTGUID
Product Guid
54877d46-3b81-46d2-9db7-8e68666ea43f
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Management processor module with 10BaseT with layer-3 switching (HRE-X)_ 32 MB DRAM & 8 MB flash memory. Operates over the 22G distributed switching fabric. Works with Switch LAN JSN A0913 and Power Supply A0915.