您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
English
a1067 mirror float glass ada accessible a1067 mirror float glass ada accessible 12 x 6
Seps2bim
Mirror
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{seps2bim/mirror/a1067_mirror_float_glass_ada_accessible.prj},{NB=mirror - a1067_mirror_float_glass_ada_accessible - a1067_mirror_float_glass_ada_accessible_a1067___mirror__float_glass__ada_accessible_12_x_6_},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=460},{VARNOMINALHEIGHT=940},{VAREDITIONNUMBER=1},{NAME=a1067_mirror_float_glass_ada_accessible_a1067___mirror__float_glass__ada_accessible_12_x_6_},{INAME=a1067_mirror_float_glass_ada_accessible_a1067___mirror__float_glass__ada_accessible_12_x_6_},{RFAFILE=a1067_mirror_float_glass_ada_accessible},{VARIANTNAME=A1067 - Mirror, Float Glass, ADA Accessible 12\"x 6\"},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US},{VARREGIONMIDDLEEAST=None},{VARREGIONEUROPE=None}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Seps2bim
Description
A1067 Mirror Float Glass Ada Accessible
Bill of material
a1067_mirror_float_glass_ada_accessible_a1067___mirror__float_glass__ada_accessible_12_x_6_
VARIANTNAME
A1067 - Mirror, Float Glass, ADA Accessible 12"x 6"
A1067 - Mirror, Float Glass, ADA Accessible 12"x 6"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A1067
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
940
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
52b33c8e-cc49-4dd9-b366-69821ad2bd67
VARDESCRIPTION
Description
A high quality 1/4" polished float glass mirror with a stainless steel frame. Frame holds mirror in a tilted position for accessibility and compliance with ADA requirements. Mirror has a galvanized steel back secured to frame with concealed screws with integral horizontal hanging brackets. Mirror shall be approximately 18" wide and 36" high. Other sizes are availabl
A high quality 1/4" polished float glass mirror with a stainless steel frame. Frame holds mirror in a tilted position for accessibility and compliance with ADA requirements. Mirror has a galvanized steel back secured to frame with concealed screws with integral horizontal hanging brackets. Mirror shall be approximately 18" wide and 36" high. Other sizes are availabl