Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A1120 Column Service Prefab Surgical Ceiling Mounted
Bill of material
a1120_column_service_prefab_surgical_ceiling_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A1120
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ac7df14f-dbba-4274-bee0-c50d3e744751
VARDESCRIPTION
Description
Prefabricated surgical service column. Strong 18 gauge stainless steel shell ceiling mounted unit with the following services: oxygen, nitrous oxide, nitrogen, medical air, medical vacuum, gas evacuation, electrical outlets, monitoring connectors, and IV holders. Specify type of column (fixed or retractable) and number of outlets required for each service. Size will vary with number of service outlets required. Designed to be used in the operating room, recovery and ICU-CCU rooms.