Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A1122 Column Equipment Arm Ceiling Mounted Surgery
Bill of material
a1122_column_equipment_arm_ceiling_mounted_surgery
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A1122
VARNOMINALWIDTH
Nominal width
2410
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
2c84d9da-9bdc-4cba-bf10-9b524b09f261
VARDESCRIPTION
Description
A ceiling mounted retractable equipment arm for use in the OR. Designed to provide equipment placement support, power receptacles including low-voltage panels, gas outlets and flat screen mounting for a surgical suite. Unit will provide a range of motion of up to 330 degrees with arm providing additional vertical movement. Units are custom configured with multiple options available. Price is based on a unit with two (double) retractable arms. Also available are units for use in anesthesia, ICU and ER.