Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A1125 Headwall Suspended System
Bill of material
a1125_headwall_suspended_system
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A1125
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
bfb11452-db5b-4835-8cee-0421c259c376
VARDESCRIPTION
Description
A wall mounted articulating boom system that provides the flexibility of a ceiling boom and the practicality of a headwall. Unit has an arm range of 190 degrees and 330 degree head rotation. Provides availability of retractable or fixed, single or double arms. Unit can supply up to 16 gas outlets and up to 40 line voltage receptacles and 12 low voltage provisions. Unit provides multiple bed/caregiver interface positions. A variety of accessories are available.