Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
A1130 Cabinet Control Nitrogen
Bill of material
a1130_cabinet_control_nitrogen
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A1130
VARNOMINALWIDTH
Nominal width
410
VARNOMINALHEIGHT
Nominal height
300
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
58b9a6c9-fdfb-4358-9a19-820fc2a84e3c
VARDESCRIPTION
Description
Nitrogen control cabinet. Unit consists of supply cut-off valve, supply pressure gauge, pressure regulator (adjustable 0 to 200 PSI), outlet pressure gauge, nitrogen outlet and connection to surgical gas column. Specify recessed or surface mounting. Designed for powering surgical pneumatic tools.