Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Seps2bim
Description
A1165 Track Iv Ceiling Mounted 7 Foot
Bill of material
a1165_track_iv_ceiling_mounted_7_foot
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A1195
VARNOMINALWIDTH
Nominal width
2440
VARNOMINALHEIGHT
Nominal height
1120
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
1749e589-a643-4f3f-af6e-1a72412ac4bd
VARDESCRIPTION
Description
Two or three sink cleanup counter. Unit is constructed of type 304 corrosion resistant stainless steel. It consists of three sinks 14"W X 16"H X 10"D, hot and cold water faucet, and pre-rinse spray hose. Equipped with channel reinforced drainboards, and backsplash, and supported by tubular stainless steel legs. Unit is designed for use in control sterile supply decontamination areas