Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A1175 Vault With Day Gate Built In
Bill of material
a1175_vault_with_day_gate_built_in
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A1175
VARNOMINALWIDTH
Nominal width
550
VARNOMINALHEIGHT
Nominal height
2180
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
4.58332416666696 -
VARHEIGHT
Height
7.16665233333379 -
VARDEPTH
Depth
0.999998000000063 -
VARPRODUCTGUID
Product Guid
289e0c53-87b5-44c1-85b6-73553dc7ee87
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Built-in vault with day gate. Size as required. Consists of a fire resistant vault with a steel back-plate door that has a 2 hour fire rating. Equipped with locking mechanisms and full height locking bars, emergency ventilator, and alarm system. Designed for storage of cash, sensitive items, and important documents. Price dependent on size.