Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
A4995 Table Diaper Changing Wall Mounted
Bill of material
a4995_table_diaper_changing_wall_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A4995
VARNOMINALWIDTH
Nominal width
890
VARNOMINALHEIGHT
Nominal height
560
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
6653f285-e1cc-48d1-928b-8ec9e1158630
VARDESCRIPTION
Description
Wall mounted diaper changing table for use in public restrooms. Unit is a fold down system that folds upward when not in use for minimal intrusion into the room. Changing surface is contoured and has safety belt to insure that an infant will not fall from the table. Table is designed to hold no less than 250 pounds static weight. Closed dimensions are approximately 21" H x 36" W x 5" D. Open dimensions vary according to style. One system's open dimensions are 15 " high, 32" wide and 19" deep.