a5112 grab bar psychiatric
Seps2bim
Grab Bar
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{seps2bim/grab_bar/a5112_grab_bar_psychiatric.prj},{NB=grab_bar - a5112_grab_bar_psychiatric - a5112_grab_bar_psychiatric},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=910},{VARNOMINALHEIGHT=100},{VAREDITIONNUMBER=1},{NAME=a5112_grab_bar_psychiatric},{INAME=a5112_grab_bar_psychiatric},{RFAFILE=a5112_grab_bar_psychiatric},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US},{VARREGIONMIDDLEEAST=None},{VARREGIONEUROPE=None},{VARREGIONASIA=None},{VARREGIONANTARCTICA=None},{VARREGIONAFRICA=None},{VARPRODUCTSKU=A5112},{VARMANUFACTURERNAME=SEPS2BIM},{VARMANUFACTURERCOUNTRY=United States},{VARDESIGNCOUNTRY=United States},{VARDATEOFPUBLISHING=2014-08-12},{VARPRODUCTGUID=b419fc40-eca3-4d0e-8142-f5e3f267061d}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5112 Grab Bar Psychiatric
Bill of material
a5112_grab_bar_psychiatric
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5112
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
100
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
b419fc40-eca3-4d0e-8142-f5e3f267061d
VARDESCRIPTION
Description
A 36" long grab bar of stainless steel or anodized aluminum for use as a gripping surface in bathrooms, shower stalls or bath tubs. The bar comes with a gap-filler between the bar and wall and will have concealed mounting flanges or snap over flanges to conceal mounting screws. A selection of mounting kits and concealed anchor devices are available from the manufacturers for different types of installations.