您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
English
a5160 shelf 8 in depth ss surface mounted
Seps2bim
Shelf
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{seps2bim/shelf/a5160_shelf_8_in_depth_ss_surface_mounted.prj},{NB=shelf - a5160_shelf_8_in_depth_ss_surface_mounted - a5160_shelf_8_in_depth_ss_surface_mounted},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=910},{VARNOMINALHEIGHT=180},{VAREDITIONNUMBER=1},{NAME=a5160_shelf_8_in_depth_ss_surface_mounted},{INAME=a5160_shelf_8_in_depth_ss_surface_mounted},{RFAFILE=a5160_shelf_8_in_depth_ss_surface_mounted},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US},{VARREGIONMIDDLEEAST=None},{VARREGIONEUROPE=None},{VARREGIONASIA=None},{VARREGIONANTARCTICA=None},{VARREGIONAFRICA=None},{VARPRODUCTSKU=A5160},{VARMANUFACTURERNAME=SEPS2BIM},{VARMANUFACTURERCOUNTRY=United States},{VARDESIGNCOUNTRY=United States},{VARDATEOFPUBLISHING=2014-08-12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5160 Shelf 8 In Depth Ss Surface Mounted
Bill of material
a5160_shelf_8_in_depth_ss_surface_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5160
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
180
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e17cd70d-5007-46ad-a719-cd6a83337966
VARDESCRIPTION
Description
A surface mounted, satin finish, stainless steel shelf with a minimum depth of 8". Mounting brackets are welded to shelf. Shelf is available in various widths. For general purpose use in scrub areas/rooms or other areas of the facility where a SS shelf is required. Pricing based upon a 36" width.