Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5165 Shelf 5 In Depth Ss Surface Mounted
Bill of material
a5165_shelf_5in_depth_ss_surface_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5165
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
1300
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
02b67e86-62cf-4aac-bebd-3185f8378454
VARDESCRIPTION
Description
A surface mounted, satin finish stainless steel, shelf with a maximum depth of 5". Mounting brackets are welded to shelf. Shelf is available in various widths. For general purpose use in scrub areas/rooms or other areas of the facility where a SS shelf is required. Pricing based upon a 48" width.