Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5185 Track Drapery Ceilwall Mntd Sngl Channel Cord
Bill of material
a5185_track_drapery_ceilwall_mntd_sngl_channel_cord_a5185___track__drapery__ceil_wall_mntd__sngl_channel_cord_12_x_13_
VARIANTNAME
A5185 - Track, Drapery, Ceil/Wall Mntd, Sngl Channel Cord 12"x 13"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5185
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
3.28092447916667 -
VARHEIGHT
Height
0.098307291666666700 -
VARDEPTH
Depth
0.098307291666666700 -
VARPRODUCTGUID
Product Guid
d73d7adf-d8ca-4b86-aba0-57da7269dec4
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Ceiling or wall mounted single channel cord drapery track. Adjustable with mounted brackets and slides. Dimensions and shape as required. Unit consists of a thick extruded aluminum track. Equipped with self-lubricating carriers, beaded drop chain, hooks, removable end caps, and curtain. Designed to be suspended around patient areas where privacy is needed. Price listed is per foot of the track, curtains to be priced per quote.