Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5195 Dispenser Toilet Tissue Ss 1 Roll Surface Mntd
Bill of material
a5195_dispenser_toilet_tissue_ss_1_roll_surface_mntd_a5195___dispenser__toilet_tissue__ss__1_roll__surface_mntd
VARIANTNAME
A5195 - Dispenser, Toilet Tissue, SS, 1-Roll, Surface MNTD
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5195
VARNOMINALWIDTH
Nominal width
200
VARNOMINALHEIGHT
Nominal height
5
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
7ace65c9-57c4-4a9d-8217-19cb53fe21b0
VARDESCRIPTION
Description
A concealed surface mounted, single roll, satin finish stainless steel, toilet tissue dispenser. Unit accommodates one standard-core toilet tissue roll through 5" in diameter. Spindle is chrome plated plastic with a heavy-duty internal spring and turns freely for non-controlled delivery. For general purpose use in restrooms.