Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5202 Dispenser Toilet Paper W Utility Shelf Ss 2 Roll
Bill of material
a5202_dispenser_toilet_paper_w_utility_shelf_ss_2_roll
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5202
VARNOMINALWIDTH
Nominal width
410
VARNOMINALHEIGHT
Nominal height
100
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
96b75429-df31-4279-8c6c-cf1d1e4815f2
VARDESCRIPTION
Description
A concealed surface mounted, double roll, satin finish stainless steel, combination toilet tissue dispenser and utility shelf (minimum 5" depth). Unit accommodates two standard-core toilet tissue rolls through 6" in diameter. Spindles are chrome plated plastic with a heavy-duty internal spring and turn freely for non-controlled delivery. For general purpose use in restrooms.