Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5207 Bar Towel 1 In Diameter Ss Surface Mntd Psych
Bill of material
a5207_bar_towel_1_in_diameter_ss_surface_mntd_psych
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5207
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
80
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
72598de8-a8f5-4ef6-aa9f-0ba93fe1b840
VARDESCRIPTION
Description
A surface mounted, satin finish stainless steel, 1" diameter, towel bar with concealed mounting flanges. Clearance between towel bar and wall shall be 1-1/2". Ends of towel bar pass through the flanges and are welded to form one structural unit. A selection of mounting kits and concealed anchor devices are available from the manufacturers for different types of installations. Available in various widths. Recommended for use in shower or bathtub rooms on psychiatric and/or detention wards. Pricing based upon a suggested standard width of 18".