Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5212 Bracket Television Wall Mounted Tiltangle 32x 4
Bill of material
a5212_bracket_television_wall_mounted_tiltangle_32x_4_a5212___bracket__television__wall_mounted__tilt_angle_32_x_4_
VARIANTNAME
A5212 - Bracket, Television, Wall-Mounted, Tilt/Angle 32"x 4"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5212
VARNOMINALWIDTH
Nominal width
810
VARNOMINALHEIGHT
Nominal height
510
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
98bf9b82-e7fe-4c94-b1d9-3dc7282079bc
VARDESCRIPTION
Description
A wall mounted, tilt/angled TV bracket for 37" to 80" TVs. Mount will be a universal and VESA compliant unit with a load capacity of up to 130 lbs.