Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A5215 Bracket Television Ceiling Mounted 36x6
Bill of material
a5215_bracket_television_ceiling_mounted_36_x_6_a5215___bracket__television__ceiling_mounted_36_x_6_
VARIANTNAME
A5215 - Bracket, Television, Ceiling Mounted 36"x 6"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A5215
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
86
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
3 -
VARHEIGHT
Height
2.83333333333333 -
VARDEPTH
Depth
0.5 -
VARPRODUCTGUID
Product Guid
c3adc365-38af-43e2-bac9-b411e3db7fe4
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Ceiling mounted television bracket for flat panel LCD and Plasma screens. The bracket shall be a universal style mount with a load capacity of 200 pounds with adjustments of 0-15 degree tilt and 360 degree swivel. Shall be capable of accommodating various size units.