Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
A6035 Repository Night With Safe
Bill of material
a6035_repository_night_with_safe_a6035___repository__night__with_safe
VARIANTNAME
A6035 - Repository, Night, With Safe
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A6035
VARNOMINALWIDTH
Nominal width
510
VARNOMINALHEIGHT
Nominal height
760
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ccdbda94-37c9-4356-b2f6-a65bcb4f135e
VARDESCRIPTION
Description
Constructed of high tensile steel body and jam designed to maximize protection against pry attack. Top or front load depository features a large hopper made of formed heavy duty steel, handle activated and designed for smooth money drop operation and large package capacity. Deposit drawer features a large "fish" resistant pull out drawer depositing directly into standard interior locker.