Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A6105 Counter Reception Control Built In
Bill of material
a6105_counter_reception_control_built_in_a6105___counter___reception_control__built_in
VARIANTNAME
A6105 - Counter, Reception Control, Built-In
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A6105
VARNOMINALWIDTH
Nominal width
290
VARNOMINALHEIGHT
Nominal height
760
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
b4c9175a-a7e3-4d0c-8946-d5b5b207a5b7
VARDESCRIPTION
Description
Counter, control, inpatient, built-in. Consists of two 18” wide base cabinets with two drawers and file drawer, two 30” wide pencil drawers and two 18” wide base cabinet with four drawers. The countertop shall be a composition of wood particle core with plastic laminate surface having a hard smooth surface finish, standard thickness of 1” and a 4” butt backsplash/curb. Pricing based on a 30" depth.