Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Seps2bim
Description
A6200 Uninterruptible Power Supply Three Phase
Bill of material
a6200_uninterruptible_power_supply_three_phase_a6200___uninterruptible_power_supply__three_phase
VARIANTNAME
A6200 - Uninterruptible Power Supply, Three Phase
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A6200
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
618237b3-5963-46b0-a82d-208472128b86
VARDESCRIPTION
Description
Uninterruptible power supply (UPS) available in 208, 480 or 600 VAC configuration. Used in areas where power protection is required for large computer systems, communication equipment, radiographic equipment, etc. The UPS is used to keep the equipment on line or safely turn the equipment off in the event of a power loss.