Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A6210 Uninterruptible Power Supply Single Phase
Bill of material
a6210_uninterruptible_power_supply_single_phase_a6210___uninterruptible_power_supply__single_phase
VARIANTNAME
A6210 - Uninterruptible Power Supply, Single Phase
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A6210
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
c7663a61-eabe-4064-810d-a1e2b6ea744d
VARDESCRIPTION
Description
Stand alone uninterruptible power supply (UPS) available in 120, 208 or 240 VAC configuration. Power output can range from 200 VA to 3000 VA depending on the application. Used in areas where power protection is required for computer systems, communication equipment, etc. The UPS is used to keep the equipment on line or safely turn the equipment off in the event of a power loss.