Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
A6305 Drapes Pair 36x3
Bill of material
a6305_drapes_pair_36_x_3_a6305___drapes__pair_36_x_3_
VARIANTNAME
A6305 - Drapes, Pair 36"x 3"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A6305
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
1502
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
3 -
VARHEIGHT
Height
5 -
VARDEPTH
Depth
0.083333333333333300 -
VARPRODUCTGUID
Product Guid
38beeebc-a893-475b-8199-c0870d0e49db
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
This JSN is to be used for determining and defining the location of drapes. Fabric to be flame retardant, variable colors and patterns with backing. Price based on a pair of drapes for a window approximately 36" W X 60" H.