Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 025/040 KLH-SL 0,2/4²
Bill of material
84000201
VAR__MANUID_
84000201
DESCSHORT
Short Description
Abox 025/040 KLH-SL 0,2/4²
DESCLONG
Long Description
Terminal holder for WAGO terminals, series 221-41X, suitable for all junction boxes Abox / Abox -i 025/040 and Abox m / Abox-i m 025/040<br /><strong>Dimensions: </strong>56,4 x 23 x 28,5 mm
INTNO
International product number
4013902651771
MANUID
Product number of the Manufacturer
84000201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 025/040 KLH-SL 0,2/4²
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0279
LENGTH
23
WIDTH
56.400
DEPTH
28.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04