Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 060 KLS-6²
Bill of material
89640601
MD01
VAR__MANUID_
89640601
DESCSHORT
Short Description
Abox 060 KLS-6²
DESCLONG
Long Description
Connecting terminal in accordance with DIN EN 60998 (VDE 0613), U<sub>i</sub>=690V. For assembly in junction boxes Abox/Abox Pro from 2024 onwards., Screw terminal block for Abox/Abox Pro 060, 5-pole - 6 mm², I<sub>n</sub> = 41 A, clampable cross-sections per pole: 4 x 1.5 mm², 4 x 2.5 mm², 4 x 4 mm², 4 x 6 mm² Cu rigid/flexible with wire-end ferrule<br /><strong>Dimensions: </strong>23 x 98 x 32 mm
INTNO
International product number
4013902677276
MANUID
Product number of the Manufacturer
89640601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 060 KLS-6²
EF000003
EV005276
EF000007
EV000270
EF000008
98
EF000025
true
EF000040
32
EF000049
23
EF000228
690
EF001391
5
EF002393
85
EF002519
2
EF002521
EV004429
EF002525
false
EF002526
EV000415
EF002527
-
EF002677
-
EF006243
false
EF007337
1.500
EF007339
1.500
EF007341
-
EF007343
-
EF007543
EV000403
EF008250
41
EF008498
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.076
LENGTH
98
WIDTH
23
DEPTH
32
CUSTOMS_TARIFF_NUMBER1
85369010
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04