Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 100 KH 2006 6²
Bill of material
89600601
MD01
VAR__MANUID_
89600601
DESCSHORT
Short Description
Abox 100 KH 2006 6²
DESCLONG
Long Description
Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024., terminal holder with standard rail NS35 for mounting of terminal blocks Type Wago 2006-1201 6 mm² in junction boxes Abox/Abox Pro 100 from 2024<br /><strong>Dimensions: </strong>69 x 124 x 60 mm
INTNO
International product number
4013902677153
MANUID
Product number of the Manufacturer
89600601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 100 KH 2006 6²
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.057
LENGTH
124
WIDTH
69
DEPTH
60
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04