Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 160 KH 2010 10²
Bill of material
89600701
MD01
VAR__MANUID_
89600701
DESCSHORT
Short Description
Abox 160 KH 2010 10²
DESCLONG
Long Description
Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024., Terminal holder with standard rail NS35 for mounting of terminal blocks Type Wago 2010-1201 10 mm² in junction boxes Abox/Abox Pro 160 from 2024<br /><strong>Dimensions: </strong>79 x 154 x 65 mm
INTNO
International product number
4013902677184
MANUID
Product number of the Manufacturer
89600701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 160 KH 2010 10²
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.070
LENGTH
154
WIDTH
79
DEPTH
65
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04