Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox HA 250
Bill of material
48142501
MD01
VAR__MANUID_
48142501
DESCSHORT
Short Description
Abox HA 250
DESCLONG
Long Description
Junction box, protection class IP54/IP66, nominal cross-section 25 mm², certified by DLG (Ammonia resistance), knockouts, M20/M25/M40/M50, (4 rear, 10 side), internal fixing points, for standard indoor and protected outdoor installations, grey, U<sub>i</sub>=690 V AC, with standard rail-mounted main line junction terminals, 4-pole, clampable cross-sections per main line pole: 1.5 - 25 mm² rigid (Cu/Al) and multi-wire (Cu), 1.5 -16 mm² fine-wire with wire end ferrule (Cu). Clampable cross-sections per branch line pole 1.5 - 16 mm² rigid (Cu/Al) and multi-wire (Cu), 1.5 -10 mm² fine-wire with wire end ferrule (Cu). Rated current in accordance with EN 60947-7: 130 A (Cu) and 100 A (Al) <br /><strong>Dimensions: </strong>252 x 202 x 120 mm<br /><strong>Accessories supplied: </strong>4 attachment bushes IP55 M40 sealing range 17 - 30 mm, 3 twist plugs IP54 M50 sealing range 22 - 35 mm, cover retainer
INTNO
International product number
4013902663033
MANUID
Product number of the Manufacturer
48142501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox HA 250
EF000003
EV010173
EF000007
EV000270
EF000008
252
EF000010
EV010584
EF000025
true
EF000049
120
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
202
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
14
EF004191
false
EF004586
EV000115
EF004969
25
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.3578
LENGTH
202
WIDTH
252
DEPTH
120
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04