Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox-i 1500-150²/4
Bill of material
49048501
MD01
VAR__MANUID_
49048501
DESCSHORT
Short Description
Abox-i 1500-150²/4
DESCLONG
Long Description
Junction box, protection class IP65, nominal cross-section 150 mm², U<sub>i</sub>=690 V AC, knockouts, M16/M20/M25/M32/M40/M50, (24 side), internal fixing points, for installations in industrial environments and protected outdoor areas, grey, with special screw terminal for conductor entry on top, 4-pole - 150² (16 to 150 mm², CU/AL)<br /><strong>Dimensions: </strong>440 x 320 x 179 mm
INTNO
International product number
4013902311941
MANUID
Product number of the Manufacturer
49048501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox-i 1500-150²/4
EF000003
EV010173
EF000007
EV000270
EF000008
440
EF000010
EV010584
EF000025
true
EF000049
179
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
320
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
36
EF004191
false
EF004586
EV000115
EF004969
150
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
6.848
LENGTH
320
WIDTH
440
DEPTH
179
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04