Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox MPI 100
Bill of material
89511001
MD01
VAR__MANUID_
89511001
DESCSHORT
Short Description
Abox MPI 100
DESCLONG
Long Description
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024., for Abox / Abox Pro 100<br /><strong>Dimensions: </strong>120 x 120 x 2,5 mm
INTNO
International product number
4013902676651
MANUID
Product number of the Manufacturer
89511001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox MPI 100
EF000008
120
EF000040
120
EF000115
true
EF000139
EV006034
EF002169
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.059
LENGTH
120
WIDTH
120
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04