Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro SL-6²
Bill of material
40644001
MD01
VAR__MANUID_
40644001
DESCSHORT
Short Description
Abox Pro SL-6²
DESCLONG
Long Description
Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, with screwless terminals, for installation in industrial environments and unprotected outdoor areas, grey, I<sub>n</sub>=41 A, with raised screwless terminal block Wago 2006-1201, 5-pole, max. nominal cross-section in accordance with DIN EN 60998: 6 mm², clampable cross-sections per pole: 4 x 0.5 to 10 mm² rigid/flexible Cu<br /><strong>Dimensions: </strong>152 x 152 x 85 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M32 sealing range 13 - 21 mm, cover retainer
INTNO
International product number
4013902664153
MANUID
Product number of the Manufacturer
40644001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox Pro SL-6²
EF000003
EV010173
EF000007
EV000270
EF000008
152
EF000010
EV010584
EF000025
true
EF000049
85
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV006494
EF001366
690
EF001438
152
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
6
EF004191
false
EF004586
EV000115
EF004969
6
EF005032
false
EF005436
true
EF005474
EV015053
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.594
LENGTH
152
WIDTH
152
DEPTH
85
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04