Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro XT SLK-4²
Bill of material
40446001
MD01
VAR__MANUID_
40446001
DESCSHORT
Short Description
Abox Pro XT SLK-4²
DESCLONG
Long Description
Junction box, protection class IP68, nominal cross-section 4 mm², U<sub>i</sub>=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) &amp; DIN VDE V 0606-22-100), knockouts, M16/M20/M25, (1 rear, 7 side), internal fixing points, with screwless terminals for encapsulation, for assembly in flooded areas and in the ground without traffic loads, for installation in industrial environments and unprotected outdoor areas, grey, I<sub>n</sub>=32 A, with 5 floor-fixed, screwless 3-wire terminal blocks, Wago 221-413 - 4 mm², clampable cross-sections per pole: 3 x 0.2 to 4 mm² rigid Cu and 3 x 0.14 to 4 mm² flexible Cu<br /><strong>Dimensions: </strong>102 x 102 x 70 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M25 sealing range 9 - 17 mm, 2 sealing plugs M25, 1 attachment bush M25, cover retainer, 1 cast resin bag GHB2 with filling funnel and disposable gloves
INTNO
International product number
4013902664580
MANUID
Product number of the Manufacturer
40446001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox Pro XT SLK-4²
EF000003
EV010173
EF000007
EV000270
EF000008
102
EF000010
EV010584
EF000025
true
EF000049
70
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV006494
EF001366
450
EF001438
102
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
4
EF005032
false
EF005436
true
EF005474
EV006619
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
true
EF009477
true
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.7119
LENGTH
102
WIDTH
102
DEPTH
70
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04