Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox XT 040-4²
Bill of material
49240401
MD01
VAR__MANUID_
49240401
DESCSHORT
Short Description
Abox XT 040-4²
DESCLONG
Long Description
Junction box, protection class IP68, nominal cross-section 4 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) &amp; DIN VDE V 0606-22-100), knockouts, M20/M25, (1 rear, 8 side), internal fixing points, with screw terminals for encapsulation, for assembly in flooded areas and in the ground without traffic loads,, grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4 x 4²)<br /><strong>Dimensions: </strong>94 x 94 x 55 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M25 sealing range 9 - 16 mm, 2 sealing plugs M20, 1 attachment bush M20, 1 cast resin bag GHB2 with filling funnel
INTNO
International product number
4013902351435
MANUID
Product number of the Manufacturer
49240401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox XT 040-4²
EF000003
EV010173
EF000007
EV000270
EF000008
94
EF000010
EV010584
EF000025
true
EF000049
55
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
94
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
4
EF005032
false
EF005436
false
EF005474
EV006619
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
true
EF011401
false
EF011959
-
EF012570
true
EF012571
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.760
LENGTH
94
WIDTH
94
DEPTH
55
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04