Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC6003 - IO-Link - Masters for field applications in the food industry
Bill of material
AC6003
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC6003: IO-Link master StandardLine; Number of digital inputs 4; Number of digit
DESCLONG
Long Description
IO-Link master StandardLine; Number of digital inputs 4; Number of digital outputs 2; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
BN
Bestellnummer
AC6003
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IO-Link Master AS-i 2P IP69K
ERPGRSUPPLIER
ERP Group Supplier
K4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1