Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Schiedel
Description
Adjustable ceiling box - PMS 50
Bill of material
Adj.Ceiling.Box 150/-/0,6/444/BL/PMS50_
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS50
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
150 mm
EXT
ext Ø
250 mm
A
603 mm
C
mm
Enter value for C
mm
cm
inch
ft
D1
150 mm
D2
200 mm
X
475-560 mm
Y
350 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
11.836 kg