Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ADR M50
Bill of material
24905001
MD01
VAR__MANUID_
24905001
DESCSHORT
Short Description
ADR M50
DESCLONG
Long Description
Sealing washers for twist nipple and cable gland with metric thread, polyethylene, natural, internal diameter 50 mm, external diameter 56 mm, thickness 2 mm<br /><strong>Dimensions: </strong>56 x 56 x 2,0 mm
INTNO
International product number
4013902859696
MANUID
Product number of the Manufacturer
24905001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ADR M50
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0009
LENGTH
56
WIDTH
56
DEPTH
2.000
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04