Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 TW
Bill of material
73383201
MD01
VAR__MANUID_
73383201
DESCSHORT
Short Description
AK3 TW
DESCLONG
Long Description
Separation wall made of plastic, suitable for the interior subdivision of AK/AK-F 14/28/42/56 enclosures, as well as Plus types, with knockouts for the cable bushing, <br /><strong>Dimensions: </strong>300 x 108 x 34 mm
INTNO
International product number
4013902542918
MANUID
Product number of the Manufacturer
73383201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 TW
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.097
LENGTH
108
WIDTH
300
DEPTH
34
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04