Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AKi-T 201
Bill of material
78620101
MD01
VAR__MANUID_
78620101
DESCSHORT
Short Description
AKi-T 201
DESCLONG
Long Description
NH fuse enclosure - Industrial Quality-, IP65 (when using the corresponding cable infeeds), 1 x NH 00 fuse switch disconnecter, assembled on mounting plate, Rated current 125 A, Clamp connection 1.5 - 70 mm², PE/N terminal 2 x 50 mm², with IP54 attachment bushes, with insulating seals, with transparent cover<br /><strong>Dimensions: </strong>300 x 300 x 132 mm
INTNO
International product number
4013902885541
MANUID
Product number of the Manufacturer
78620101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AKi-T 201
EF001366
690
EF001370
300
EF001391
3
EF001443
125
EF005474
EV006421
EF007355
690
EF007384
false
EF008239
EV000066
EF011959
-
EF020281
300
EF020282
132
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.760
LENGTH
300
WIDTH
300
DEPTH
132
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04