Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL MPS-2212
Bill of material
15501001
MD01
VAR__MANUID_
15501001
DESCSHORT
Short Description
AL MPS-2212
DESCLONG
Long Description
Assembly plate, galvanized steel sheet, 1.5 mm thick, for AL 2212<br /><strong>Dimensions: </strong>107 x 207 x 1,5 mm
INTNO
International product number
4013902120482
MANUID
Product number of the Manufacturer
15501001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL MPS-2212
EF000008
107
EF000040
1.500
EF000115
true
EF000139
EV000193
EF002169
EV000179
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.244
LENGTH
207
WIDTH
107
DEPTH
1.500
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04