Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL MPS-2823
Bill of material
15501501
MD01
VAR__MANUID_
15501501
DESCSHORT
Short Description
AL MPS-2823
DESCLONG
Long Description
Assembly plate, galvanized steel sheet, 1.5 mm thick, for AL 2823<br /><strong>Dimensions: </strong>214 x 264 x 1,5 mm
INTNO
International product number
4013902120536
MANUID
Product number of the Manufacturer
15501501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL MPS-2823
EF000008
214
EF000040
1.500
EF000115
true
EF000139
EV000193
EF002169
EV000179
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.608
LENGTH
264
WIDTH
214
DEPTH
1.500
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04